IESNA:LM-63-2002
[TEST]P952178
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19435
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2129.1 2325.5 2539.1 2765.9 2962.2 3126.7 3251.4 3324.4 3336.3 3300.5
3263.4 3260.7 3283.3 3332.3 3447.8 3735.6 4450.6 5523.8 6480.3 7215.2
7780.3 8313.6 8795.2 9247.5 9551.3 9113.5 7377.1 5160.4 3568.5 2399.8
1012.2 321 152.6 66.3 21.2 0 0
2129.1 2329.5 2555 2773.9 2971.5 3136 3268.7 3341.6 3352.2 3320.4
3279.3 3278 3295.2 3345.6 3463.7 3689.2 4304.7 5351.4 6417.9 7179.4
7767.1 8358.7 8811.1 9254.2 9581.8 9299.3 7691.5 5492 3739.6 2488.6
1077.2 348.9 177.8 78.3 27.9 0 0
2129.1 2326.8 2545.7 2756.6 2945 3101.5 3222.2 3297.9 3305.8 3278
3247.4 3242.1 3260.7 3311.1 3423.9 3634.8 4134.9 5078.1 6139.4 6964.5
7574.7 8216.8 8825.7 9384.2 9856.4 9991.7 8909.2 6932.7 4677.5 3037.8
1406.2 554.5 311.7 172.5 79.6 26.5 0
2129.1 2310.9 2513.9 2715.5 2885.3 3029.9 3145.3 3205 3224.9 3213
3190.4 3187.7 3203.7 3227.5 3293.9 3427.9 3656 4181.4 5078.1 6107.5
7022.9 7873.2 8740.8 9557.9 10339.3 10949.5 11362.1 11395.2 10681.5 8474.1
4762.4 1704.6 684.5 366.1 168.5 38.5 0
2129.1 2284.4 2463.4 2647.8 2808.3 2945 3053.8 3126.7 3159.9 3167.9
3166.5 3174.5 3197 3218.3 3260.7 3357.5 3527.4 3783.4 4262.3 5071.5
6128.8 7257.7 8393.2 9575.2 10550.2 11470.9 12374.2 13383.8 14170.4 13592
10753.2 5923.1 2330.8 1042.7 440.4 45.1 0
2129.1 2269.8 2427.6 2586.8 2732.7 2866.7 2975.5 3060.4 3106.8 3140
3163.9 3202.3 3260.7 3307.1 3350.9 3419.9 3567.1 3803.3 4164.1 4605.9
5257.2 6110.2 7081.2 8123.9 9199.8 10392.4 11724.2 13288.3 15442.6 16722.7
15299.3 11500 6254.8 2231.3 554.5 31.8 0
2129.1 2261.8 2417 2577.5 2719.5 2853.5 2968.9 3052.4 3102.8 3134.7
3167.9 3206.3 3262 3311.1 3362.9 3439.8 3583.1 3815.2 4178.7 4647
5271.8 6107.5 7056 8077.5 9174.6 10380.4 11741.5 13387.7 15440 16645.8
15091.1 11279.8 6224.3 2276.4 547.9 35.8 0
2129.1 2235.3 2362.6 2501.9 2635.9 2765.9 2882.6 2980.8 3051.1 3105.5
3162.5 3231.5 3307.1 3370.8 3433.2 3522 3665.3 3886.9 4215.8 4664.2
5234.6 5932.4 6769.5 7733.9 8824.3 10051.4 11391.3 12838.5 14616.2 15974.6
14117.4 8816.4 3999.6 1361.1 323.7 27.9 0
2129.1 2218 2313.5 2423.6 2543 2663.8 2783.1 2887.9 2983.5 3067
3154.6 3238.2 3317.8 3388.1 3467.7 3583.1 3748.9 4004.9 4389.6 4914.9
5610.1 6439.2 7400.9 8451.6 9520.8 10645.7 11801.2 13028.2 14248.7 14659.9
13025.6 8730.2 3755.5 1126.3 453.7 126 0
2129.1 2187.5 2256.5 2336.1 2435.6 2544.4 2650.5 2760.6 2861.4 2963.6
3067 3161.2 3240.8 3325.7 3415.9 3523.4 3690.5 3958.5 4372.4 4976
5761.3 6667.3 7637.1 8620.1 9599.1 10582.1 11594.2 12563.9 13005.7 12163.3
9577.8 4804.8 1297.4 492.2 268 74.3 0
2129.1 2155.7 2190.2 2245.9 2320.2 2401.1 2497.9 2592.1 2694.3 2789.8
2901.2 3008.7 3114.8 3226.2 3341.6 3479.6 3669.3 3963.8 4406.9 5068.8
5937.7 6968.5 7963.4 8820.4 9561.9 10263.7 10834.1 10969.4 10279.6 8398.5
5240 1915.6 384.7 118.1 41.1 14.6 0
2129.1 2139.8 2154.4 2196.8 2257.8 2325.5 2406.4 2490 2580.2 2677
2780.5 2886.6 3003.4 3122.7 3255.4 3414.6 3622.9 3929.3 4359.1 4948.1
5737.4 6652.8 7492.5 8015.1 8255.2 8299 8121.3 7558.8 6528.1 5005.2
2946.3 1002.9 228.2 65 18.6 8 0
2129.1 2118.5 2119.9 2142.4 2183.5 2233.9 2295 2360 2425 2486
2553.6 2616 2689 2759.3 2836.2 2929.1 3065.7 3280.6 3620.2 4115
4750.4 5395.2 5839.6 5901.9 5546.4 4885.8 3941.2 2767.2 1577.3 721.7
309.1 116.7 43.8 17.2 8 1.3 0
2129.1 2081.4 2053.5 2037.6 2024.3 2000.5 1959.3 1894.3 1808.1 1706
1589.2 1465.9 1342.5 1232.4 1147.5 1085.1 1040 1022.8 1111.7 1317.3
1545.5 1732.5 1721.9 1419.4 994.9 663.3 459 319.7 213.6 132.7
83.6 53.1 26.5 10.6 2.7 0 0
2129.1 2046.9 1983.2 1903.6 1789.5 1647.6 1480.5 1293.4 1094.4 899.4
757.5 683.2 667.3 673.9 696.4 716.3 732.3 733.6 716.3 680.5
640.7 600.9 558.5 512.1 451 375.4 293.2 210.9 157.9 115.4
74.3 43.8 17.2 6.6 2.7 0 0
2129.1 2016.4 1902.3 1749.7 1540.1 1310.7 1070.5 858.3 736.2 695.1
673.9 655.3 640.7 626.1 618.2 612.9 606.2 591.7 559.8 513.4
467 420.5 375.4 323.7 271.9 226.8 193.7 164.5 130 88.9
45.1 22.6 10.6 4 0 0 0
2129.1 1985.9 1825.4 1581.3 1310.7 1036.1 819.8 737.6 713.7 693.8
673.9 654 634.1 614.2 585 551.9 513.4 468.3 419.2 371.4
326.3 286.5 254.7 229.5 205.6 183.1 159.2 126 86.2 58.4
38.5 21.2 9.3 4 0 0 0
2129.1 1967.3 1748.4 1463.2 1142.2 871.6 761.5 738.9 717.7 695.1
676.6 654 630.1 600.9 563.8 517.4 467 415.2 360.8 307.8
264 236.1 216.2 197.7 177.8 157.9 135.3 107.5 84.9 67.7
49.1 31.8 10.6 1.3 0 0 0
2129.1 1940.8 1674.1 1335.9 1004.2 807.9 764.1 742.9 721.7 699.1
679.2 658 632.8 598.3 551.9 502.8 443.1 383.4 318.4 271.9
241.4 222.9 208.3 192.4 175.1 153.9 127.4 104.8 87.6 69
50.4 31.8 9.3 0 0 0 0
2129.1 1938.1 1650.3 1286.8 951.2 799.9 772.1 749.5 727 705.7
684.5 660.6 635.4 598.3 553.2 493.5 425.8 358.2 302.5 260
233.5 216.2 200.3 183.1 163.2 138 110.1 91.5 74.3 57
38.5 21.2 5.3 0 0 0 0
2129.1 1938.1 1633 1260.2 928.6 799.9 777.4 754.8 729.6 705.7
684.5 662 636.8 603.6 561.1 502.8 431.1 359.5 298.5 253.4
226.8 210.9 195 176.4 153.9 122 94.2 78.3 63.7 47.8
30.5 11.9 1.3 0 0 0 0
2129.1 1944.8 1641 1264.2 928.6 799.9 777.4 754.8 730.9 708.4
685.8 663.3 639.4 607.6 565.1 500.1 428.5 354.2 293.2 249.4
225.5 209.6 192.4 175.1 151.2 114.1 88.9 74.3 58.4 42.5
26.5 9.3 0 0 0 0 0
